1ED020I12FA2
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Budgetary Price €/1k3.67
-
Channels1
-
ConfigurationHigh-side
-
Input Vcc max20 V, 20 V
-
Isolation TypeGalvanic isolation - Functional
-
Output Current max2.1 A
-
Output Current (Source)2.1 A
-
Output Current (Sink)2.1 A
-
PackagePG-DSO-20
-
Product Name1ED020I12FA2
-
QualificationAutomotive
-
Turn Off Propagation Delay165 ns
-
Turn On Propagation Delay170 ns
-
VBS UVLO (Off)11 V
-
VBS UVLO (On)12 V
-
Voltage Class1200 V
|
OPN
|
1ED020I12FA2XUMA2 | |
|---|---|---|
| Product Status | not for new design | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 1000 | |
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
ea. in stock | |
|
|
||
|
|
||
|
|
| Product Status | not for new design |
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 1000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Applications
Diagrams